Not rendering correctly? View this email as a web page here.
newmotionnews.gif

BLE2 Series Brushless DC Motors & Drivers

Now Includes 400 W (1/2 HP)

Three-Phase 200-240 VAC 

The BLE2 Series combines a compact, powerful and efficient brushless DC gear motor with a high performance driver. Speeds can be digitally set on the front panel or controlled via external DC voltage.

  • Maximum speed of 4000 r/min
  • Speed ratio of 1:50 (80 to 4000 r/min)
  • Round Shaft or Combination-type Parallel Shaft models are available
  • IP66 or IP44 rated
  • Permissible Torque:
    11.24 lb-in (1.27 N·m) ~ 3815 lb-in (431 N·m)

View Products 

BLE2 400 W Brushless DC Gear Motor
Website | About Us | Videos | White Papers | Engineering Notes | Size a Motor

Need Help With Motors?