Redesigned: New High Torque Stepper Motors, Inside and Out
|
Due to technological advancements in our high density winding, stamping, and machining processes, the redesign of our popular PKP Series have resulted in the smallest air gap ever, more torque and less vibration. The adoption of a larger ball bearing increases radial load, while the new flat connector minimizes footprint. 2-phase and 5-phase types are available in the same frame sizes.
|
Released: New Efficient Hypoid Right Angle Gear Motor Means More Load Capacity
|
We have expanded our popular BMU and BLE2 Series with the introduction of a highly efficient, space saving JH type hypoid right angle gear option for our 60 W (1/6 HP) brushless motors. Additionally, the IP66 connector cable and stainless steel shaft should help meet more application requirements. Use the BMU driver for simple speed control, or use the BLE2 driver for advanced speed control. |
|
|
New Video: 3-Axis Parallel Delta Robot with New Multi-Axis EtherCAT Driver
|
In this video, we are showing a compact and light weight parallel Delta robot that uses our AZ Series line of products to perform an absolute positioning operation without additional sensors, encoders, or batteries. In this video, there are 3 AZ Series stepper motors with harmonic gear and 1 EtherCAT compatible multi-axis driver.
|
Order Our Latest Catalog for Free
|
New Slimmer 2018 / 2019 Product Catalog featuring:
- Latest Motion Control Products and Technology
- Pricing, Features, Specifications
- AC Motors, Brushless DC Motors, Stepper Motors, Actuators, Drivers, AlphaStep Hybrid Control Systems, Controllers, Network Solutions and more...
|