【Webinar】Understanding Stepper Motors & Using the Optimal Motor Design
Tune in as Paul Bosnyak, Application Engineer, discusses all things stepper motor, from background to design aspects. The webinar will conclude by tying stepper motors with optimal design and maximum performance to the Oriental Motor experience.
Speaker
Paul Bosnyak Application Engineer
|
When you attend this webinar, you will learn:
- Stepper usage
- System configuration
- Types of stepper motors
- Mechanical design aspects
- Electrical design aspects
- Drivers
- Optimal design
- Maximum performance
|
Tuesday, September 20th
2 PM ET/1 PM CT/11 AM PT
【Software】MEXE02 v4.11 Released
A new version of the universal MEXE02 support software is released. Use it to easily program stored data drivers from the AlphaStep AZ Series family, CVD Series, BLE2 Series, BLH Series, and BLV Series R Type.
Changes:
- Added PROFINET monitor function for AZ Series PROFINET compatible drivers
- Added status bar display for virtual motor mode for BLV Series R Type
- Updated menu text for TSV file imports and improved file conversion
- Added trigger mode display on the waveform monitor screen.
- Plus - compatibility with future "mini" drivers with EtherNet/IP and PROFINET
【Product】Vote for BLV Series R Type in the IDEA Awards
The BLV Series R Type is a finalist at the 2022 IDEA Design Awards in the Electric Drives, Motors and Components category. Please vote for us!
|
BLV Series R Type features:
- Battery-compatible (for AGVs/AMRs)
- 80% reduction in volume and mass (driver)
- Wide speed range: 1~4000 r/min
- ±0.01% speed regulation with improved sensor
- DC voltage range: (15 VDC~55 VDC)
- 10% reduction in power consumption
- Improved stop/positioning characteristics
- Communication through Modbus (RTU) or CANopen
|
【Events】Upcoming Trade Shows
Our team will be at both Pack Expo and RoboBusiness in October.
RoboBusiness
|
Pack Expo |
|
Register with our comp code: 44Q79 |
October 19 ~ 20, 2022 Santa Clara Convention Center Santa Clara, CA Booth 602 |
October 23 ~ 26, 2022 McCormick Place Chicago, IL Booth 4605
|
Come to our booth for a personalized product demo!
【Engineering Notes】Is There an Option Between Stepper Motors and Servo Motors?
Servo motor systems are expensive but great for demanding applications that require high speed, peak torque, or feedback. Stepper motors are cost-effective but do not offer the peace of mind of feedback. For designs that do not need the bells and whistles of servo motor systems, there is another option.