CVD Drivers Now Offers Network Type
Oriental Motor is pleased to introduce the newest addition to our stepper motor drivers line-up, the CVD RS-485 Communication type. Equipped with Smooth Drive technology and multiple functions to suppress vibration at different speed ranges, these drivers can improve the performance of the PKP Series high torque stepper motors and expand their applications.
 |
CVD Driver Features:
- For 2-phase or 5-phase
- Fully digital full-time microstepping
- Pulse generator not needed
- Set data or parameters via RS-485
- 256 point-to-point stored data
- Up to 31 axes can be connected
|


Learn how to minimize vibration, or learn more about the speed control type.
Medical Industry Brochure
Our second industry brochure has been released. The Medical Industry Brochure highlights the products typically used in medical applications, such as surgical robots and peristaltic pumps.
PLC How-To Videos
Our engineers have been working hard to create How-To videos to help users integrate our AlphaStep AZ Series network drivers with popular programmable logic controllers. Here are the first two videos for users who are using our EtherNet/IP drivers with the Keyence KV-8000/KV-7500 PLC with KV Studio software. More will be added soon.
|
How to Set Up an AZ Driver
|
How to Operate an AZ Driver
|
|
|
Engineering Notes
This month's blog post offers tips for instant forward/reverse operation with three-phase AC induction motors as well as comparison with other types of motors.
Instantaneous Forward / Reverse Operation with Three-Phase AC Induction Motors