New Product: 3 Shaft Options for AZ Series Stepper Motors with Mechanical Absolute Encoder
|
The αSTEP AZ Series stepper motors offer high efficiency, low vibration and incorporate our newly developed Mechanical Absolute Encoder for absolute positioning without battery backup or external sensors.
In addition to the standard round shaft with flat type, we have recently released 2 other round shaft types to widen applications of our motors.
|
Available in 3 output shaft types: Round Shaft with Flat, Round Shaft* and Key Shaft*
*Round Shaft and Key Shaft only available in 1.65 in. (42 mm), 2.36 in. (60 mm) and 3.35 in. (85 mm) frame sizes.
TIP: Click on voltage/frame size, then filter by shaft type.
New Engineering Note: Simplified Position Control for Index Tables Operating in Absolute Coordinates
With recent trends focusing on improving engineering efficiency, many products have been developed to specifically help shorten design cycles for machine automation. This post describes an example of a product feature that can make absolute positioning applications less complex to manage.
|
|
Upcoming Trade Show: ATX West
We will be at the ATX West show. If you are in the area, be sure to visit the Oriental Motor booth to see demos, hear about new products, or discuss your application.
|
February 5 ~ 7, 2019 Anaheim Convention Center Anaheim, CA Booth 4349
Use our FREE registration promo code: SPECIALORI251
|
Here are some of the products we will showcase.
|
CVD Stepper Motor Drivers |
EZS Motorized Slides |
|
|
|
Order Our Latest Catalog for Free
|
New 2018 / 2019 Product Catalog #514 featuring:
- Latest Motion Control Products and Technology
- Pricing, Features, Specifications
- AC Motors, Brushless DC Motors, Stepper Motors, AlphaStep Hybrid Control Systems, Network Solutions and more...
|