【Product】2-Axis EtherCAT Driver for AlphaStep AZ Series
A space-saving version of the 2-axis EtherCAT driver is now available for the AlphaStep AZ Series family.
The new 2-axis driver is 67 mm shorter than the original version and is 10 mm shorter when compared to multiple single-axis drivers.
3-axis and 4-axis versions are also available. Use these drivers to control DC-input motors and actuators from the AlphaStep AZ Series family.
| How-to Video |
Other Resources |
|
Set up an AZ driver on a Beckhoff PLC using TWINCAT3
|
|
【White Paper】Performance Improvement of Driver for BLH Series Brushless Motors
A new white paper is now available to summarize the performance improvements we made on the redesign of the BLH Series driver.
 |
Performance improvements include:
- Vector drive
- 4-quadrant operation
- Regenerative power
- Deceleration stop
- Measures against inrush current
- Noise reduction
- Expanded limited duty region
- 3 types: analog, digital, and RS-485
|
【Engineering Note】Case Study: Using Agricultural Automation to Improve Production Efficiency
This month's note features a case study of a company that used in-house automation to help improve production efficiency and make work easier for their operators.