New Product: PKP Series High Torque Stepper Motors with PLE Planetary Gearheads from Neugart
|
Maximize the high torque advantage of PKP Series high torque stepper motors with the high permissible torque of Neugart's PLE planetary gearheads.
- Light & Powerful
25% lighter than comparable conventional gearheads.
- Efficient and Reliable
Low backlash with high torque is achieved with up to 98% efficiency.
- Low Heat Generation
Low-friction bearing design and optimized lubrication allows for continuous operation without sacrificing performance.
|
*Available in frame sizes 42 mm (1.65 in.), 56.4 mm (2.22 in.) and 85 mm (3.35 in.).
New Post: Engineering Notes
|
Torque Limit Application - Bottle Capping with Brushless Motors (VIDEO)
When the torque exceeds the limit, an external torque limiter will either decouple the load or limit the torque by slipping. An electric motor system's built-in torque limit function can simplify machine designs by eliminating this extra component.
|
to be notified of new posts.
Trade Shows: ATX West, Automate
Recap - ATX West in Anaheim, CA
Thank you for stopping by our booth at ATX West show in Anaheim, CA. For those that missed our new robot demos, they will make another appearance at the next show.
|
|
Upcoming - Automate in Chicago, IL
Stop by our booth and discuss your application with our team.
- Alphastep Hybrid Control
- Stepper Motors
- Multi-axis Drivers
- Brushless Motors
- Robotic Demos
|
April 8 ~ 11, 2019
McCormick Place
Chicago, IL
Booth 8132
|
Can't make the show? Contact our technical support engineers for application assistance.
Order Our Latest Catalogs for Free
2018~2019 Product Catalog #514
Features, specifications and prices of standard AC motors, brushless motors, stepper motors, Alphastep Hybrid Control systems, network solutions and more...
|
|
New PKP Series #524
Features, specifications and prices of our redesigned high torque stepper motors now with Neugart's PLE planetary gearheads for high load applications.
|