【 Product Expansion 】DR Series Compact Cylinders
We are pleased to announce a lineup expansion of our DR Series compact cylinders, which use the same absolute positioning technology from the AlphaStep AZ Series.
In addition to the 28 mm frame size, a 20 mm frame size has been added for the rod type and table type. Precision and rolled ball screws are also offered for the table type, guide rod type, and rod type.
FYI: Ball Screws: Rolled vs Precision

|
Want to learn more? This white paper explains all the types from the DR Series.
|
 |
- Rod Type
- Rod Type with Guide
- Table Type
- Wide Table Type
|
【 Product Expansion 】Motors for AZ Series Compact Driver
Additional "direct connect" motors were released for the AZ Series compact driver with built-in controller and RS-485 communications.
AZ Series "Direct Connect" Motors Lineup
The AZ Series compact driver is just one of the driver types offered and can be used with any product that is equipped with an AlphaStep AZ Series motor. This includes motors, rotary actuators, and linear actuators. No additional connection cables are necessary if "direct connect" motors are used.

|
Like videos? Here's a video that demonstrates how the compact driver works on a 7-axis articulated robot.
|
 |
【 Product Release 】KIIS Series 200W Hypoid Gear Motor
To complement our popular World K Series of multi-purpose AC motors lineup, the KIIS Series 3-phase AC motors offer enhanced performance with VFDs and offer high efficiency, IP66 rating, and stainless steel shaft.
A 200W right-angle hypoid gear motor is now available for increased load.
Why Hypoid Gear?
Hypoid gears stay efficient regardless of gear ratio. Learn more with this blog post.
 |
Comparison
 |
【 Product Release 】MEXE02 Support Software v4.60
|
This MEXE02 support software is compatible with all driver types from the AZ Series family, including EtherNet/IP, EtherCAT, and Profinet network types.
Download this software when you use a driver from the AZ Series.
|
 |
【 Engineering Note 】
Monthly blog posts explain motion tips and application examples.
 |
Motor Selection Basics: Types of Electric Motors
Which type of electric motor do you size for your conveyor, XYZ table, or robot? Before you select one, you must understand the characteristics of each type of motor in the market.
|