Brushless Motors for Conveyors
Conveyors are a type of material handling application that uses motors, pulleys, and belts to move material or products to different destinations in the factory or distribution center. Traditionally, AC motors and VFDs are typically chosen for conveyors. However, Oriental Motor's brushless motors and dedicated drivers can make things easier for applications requiring high efficiency, compact size, and speed regulation. For food handling applications, please ask about IP67 dust/watertight protection and H1 food grade grease.
|
Speed Regulation Comparison - Brushless Motors and AC Motors
Built-in hall effect sensors close the loop between the motor and driver and ensures speed regulation at +/-0.2% or better even with fluctuating loads.
|
 |
|
Simple Speed Control of Brushless Motors
Dedicated motor drivers are packed with useful functions and are designed to be easy to use by operators.
|
 |
|
Easy Speed Synchronization Between Brushless Motors
Easily and quickly synchronize speeds on different motors with digital speed setting on the driver.
|
 |
BLH Series Brushless Motor Driver Cover

Oriental Motor is pleased to continue adding accessories to our most popular brushless motor systems. A driver cover was released for the popular DC input BLH series drivers. This cover provides protection for the driver and prevents accidental contact. At this time, the driver cover is only available for 15W~50W driver models.
See all accessories for the BLH Series; including the new drive flange adapter!
KIIS Series AC Motors Update
KIIS Series 30W~100W parallel shaft (geared) and round shaft (ungeared) type three-phase AC motors with terminal box now feature stainless steel output shafts. This update enhances the KIIS Series's IP66 protection rating. Along with optional H1 food grade grease, the KIIS Series presents another solution for food handling applications.
| Stainless Steel Shaft, Optional Food Grade Grease |
Terminal Box |
 |
 |
Additional Resources
Engineering Note - Show & Tell: AC Induction Motors
Engineering Note - Instantaneous Forward/Reverse Operation with Three-Phase AC Induction Motors
Engineering Notes
Engineering Notes is a technical blog dedicated to motion control tips and application examples. Here are two recent posts for brushless motor users and stepper motor users.
| 3 Things to Know About the BLV Series Update |
CVD Stepper Motor Drivers Explained |
 |
 |
Please subscribe for new posts!
Literature
Here are some of our most recent literature releases.
| Flange Drive Adapter Cutsheet |
AZ Series STO Cutsheet |
Robotics Industry Brochure |
Medical Industry Brochure |
 |
 |
 |
 |
Also: 2020~2021 Product Guide