PROFINET Drivers Now Available with AZ Series Family
AZ Series "stored data" type drivers now offer PROFINET communications. Easily combine with a motor or an actuator for a complete battery-free, absolute positioning motor and driver solution. These PROFINET compatible drivers comply with Conformance Class B and enable real-time monitoring. Using the diagnostic tool of the host controller, network diagnostics and topology detection can be performed.
Available in AC or DC input, AZ Series PROFINET drivers are compatible with Oriental Motor's closed-loop stepper motors, linear actuators, and rotary actuators equipped with the AlphaStep AZ Series technology.
Single-Phase 100-120 VAC Single-Phase 200-240 VAC Three-Phase 200-240 VAC |
24/48 VDC |
FYI The GSD file is also available for download.
Here's what a PROFINET network looks like with products from the AZ Series family.

Brother MMD Series Product Enhancement
Oriental Motor is pleased to announce the "enhanced" Brother MMD Series (Modular Mid Design). These are all new AC induction motors with the same gearheads available in 1/2~3 HP. The MMD Series offers IE3 efficiency and is available in a variety of standard voltages and special voltages. Please contact us for a cross-reference.


Parallel Shaft (Inline) AC Gear Motor
|
Right-Angle AC Gear Motor
|
Right-Angle Hollow Shaft AC Gear Motor
|
 Flange Mount
|
 Foot Mount
|

|

|
What's Different? |
What's the Same? |
- Motors have a more compact design (no change to mounting).
- Some electrical changes due to new motors (see website).
- Motors are smooth in design
- E-mag brake types, the brake is now easily replaceable (module) if this is required.
- Pricing: Price has increased. See individual part number.
|
- Gearheads – same mounting
- (G3 – parallel / F3 – Hollow Right Angle / H2 – Solid Right angle)
- Wiring
- Terminal Box
- F Class winding Insulation / Inverter Duty
- IE3 Rating (energy efficiency)
- Agency approvals
- 5 year warranty
- Gearhead only: Motor Mounting type 56C / 140TC / 180TC
|
Product Videos Help Visualize Applications
Product videos help users visualize how products work in an application. Here are some of our newest videos.
IP67 Watertight, Dust-Resistant Connector Type Brushless Motors
This video explains how we improved the motor's rating from IP66 to IP67.
|
|
Work Processing Equipment Demo with Linear Actuators
This video demonstrates a 5-axis gluing system comprised of "off the shelf" products.
|
 |
New Literature
We have released one cutsheet last month.
AZ Series PROFINET Stepper Motor Drivers