【 Product 】DC Input Axial Fans Lineup Expansion
The popular MD Series axial fans lineup has been expanded to basic, alarm, long-life, variable flow, and splash proof types to satisfy more application requirements.
Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large airflow, axial fans are suited for applications requiring ventilation cooling. |
 |

S Type = Standard/Basic

|
The large airflow of axial fans is suitable for ventilation and cooling inside electronic devices.
|
A Type = Alarm
 |
This fan has a built-in alarm that will help to prevent unexpected problems or malfunctions with your equipment. It offers a choice between stall alarm and low-speed alarm. |
E Type = Efficiency/Long-Life
 |
In addition to the cooling capacity, this fan promises a lifespan of approximately 180,000 hours giving you up to 20 years of continuous, durable long-life performance.
|
V Type = Variable Flow

|
The rotation speed for this fan can be adjusted via a PWM controller. This will allow you to adjust airflow and static pressure resulting in energy savings and noise reduction.
|
P Type = Splash Proof
 |
This splash-proof type fan can be used in both wet and dusty environments. It conforms to the IP68 protection rating as described by the IEC standard.
|
Tips |
- Use a thermostat to reduce power consumption.
- Watch a video to learn about other types of fans.
|
【 Video 】2 Things to Know about the BLV Series R Type
 |
The high feedback resolution from the new motor sensor from the BLV Series R type improves performance, such as wider speed range, smoother operation, and better position control. |
- Smooth performance is possible up to 4,000 r/min.
- Improved startup and stopping performance even from 1 r/min.
- Current position and position feedback are possible.

 |
To support status monitoring and predictive maintenance, the BLV Series R Type offers its own BLST01 support software. In addition, both Modbus RTU and CANopen network communication are available to connect to a variety of host controllers. |
- BLST01 software provides easy programming and status monitoring.
- By using network commands, data is maximized while wiring is minimized.

Please download the new BLV Series R Type brochure to learn more about its lineup, specifications, features, functions, and network communication capabilities. |
|
【 Video 】Simple Speed Control for AC Motors
The US2 Series combines an AC gear motor with an easy-to-use speed controller. Linear heads are also available for linear travel requirements. Many more product videos are available on our YouTube channel.
【 Year in Review 】Best Engineering Notes From 2021
Our offices will be closed on 12/23, 12/24, 12/27, 12/31, and 1/3.
Happy Holidays from the OM family to you! We wish you a happy and prosperous 2022.