New Product: AZ Series AC-Input EtherNet/IP™ Compatible Drivers with Hybrid Control System αSTEP
AZ Series AC input drivers now come with EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution. Use this driver with all AZ Series motors, linear acuators, or rotary actuators equipped with the AZ Series.
Features:
- Built-in Protective Functions
- Predictive Monitoring Functions
- MEXE02 Support Software for Paramater Setting (free download)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For AC Input AZ Series Motors
|
 |
New Product: 3-Phase AC Gear Motors with High Efficiency Right Angle Hypoid Gearhead
Our three-phase AC motor KIIS Series now includes a high strength right-angle hypoid gearhead and is a great alternative to traditional worm gear motors.
Features:
- Terminal box offers IP66 protection
- Right-Angle Hypoid gearhead that can be mounted in any direction
- Available in 30 W, 40 W and 100 W
- Best Characteristics Achieved when Combined with an Inverter (VFD)
|
  |
New White Paper: Development of the CVK Series S-Type Compact Board Mount Stepper Motor Driver with SPI
The S-Type driver is a type of the CVK Series of stepper motor drivers that offers SPI (Serial Peripheral Interface) and is ideal for engineers who design their own controls. This white paper explains the changes from the original CVK series and the background of the development.
|
 |
Upcoming Trade Shows
September 23 ~ 25, 2019 Las Vegas Convention Center Las Vegas, NV Booth 5638 
|
 |
Latest Literature
AZ Series EtherNet/IP™ Driver #535 
|
K2S Series Hypoid Gear Motors #528  |
2018~2019 Product Catalog #514  |

|

|

|