Not rendering correctly? View this email as a web page here.
May 2019
newmotionnews.gif

New High Torque Stepper Motors, H1 Food Grade Grease Gear Motors, Engineering Notes, Automate Recap

Expanded Lineup: PKP Series 

We have expanded our popular PKP Series 2-phase 1.8°/ 0.9° lineup to include a wide variety of high torque stepper motors with space saving flat connector cables, noise-resistant differential line driver encoders, more frame sizes, more windings, and zero-backlash harmonic gearheads from Harmonic Drive®.

PKP Series stepper motors, geared type, encoder type

New Additions:

  • 28, 35 & 52 mm frame sizes + encoder + flat connector
  • 42 & 56.4 mm frame sizes + high resolution + encoder + flat connector
  • 50 mm frame size + encoder + flat connector
  • 60 mm frame flat type + zero-backlash harmonic gear (50:1, 100:1)
  • More standard winding options

Highlight: Flat Stepper Motors

Flat stepper motors can help reduce motor footprint, especially in robotics applications.  The flat harmonic gearhead increases the motor's ability to drive large inertial loads and promotes easier installation. PKP flat type stepper motor intro video

PKP Series Unipolar Lineup (6 Wire)


New Product: H1 Food Grade Grease AC Gear Motors

We are proud to announce the next phase of our product evolution for food related industries.  H1 grease is now offered on the high efficiency K2S Series of 3-phase high torque AC gear motors.  Use them confidently in applications where there may be incidental food contact.

K2S Series H1 grease gear motors

  • Stainless steel SUS303 output shaft
  • Gear ratios: 5:1, 9:1, 15:1, 18:1, 30:1, 50:1 & 180:1
  • Same dimensions as original K2S Series

K2S Series 3-Phase Lineup


New Engineering Notes 

Simple Method to Limit Motor  Operation Range for Robotics Safety Right Angle Gearheads: Why are  Hypoid Gears Better Than Worm Gears?
Simple Method to Limit Motor Operation Range for Robotics Safety
Right Angle Gear Motors: Why are Hypoid Gears Better Than Worm Gears?
More Engineering Notes  
Remember to subscribe!

Automate Trade Show Recap

Thanks to all who stopped by our booth at Automate 2019 in Chicago, IL.  The show was a success as we showcased 10 product demos, our patented Alphastep Hybrid Control systems, and a new booth design.  

Missed us?  No problem.  Talk to us about your motor challenges at our next show - ATX East (New York) in June!

Automate 2019 trade show booth

Request Our Latest Catalog

2018~2019 Product Catalog

Request Literature

New 2018 / 2019 Product Catalog #514 featuring:

  • Latest Motion Control Products and Technology
  • Pricing, Features, Specifications
  • AC Motors, Brushless DC Motors, Stepper Motors, AlphaStep Hybrid Control Systems, Network Solutions and more...

Need Help With Motors?
Website | About Us | Videos | White Papers | Engineering Notes | Size a Motor

Need Help With Motors?