New Product: Right Angle "FC" Geared Stepper Motors
 |
The right angle FC geared motor is a compact orthogonal shaft geared motor made up of a disc-shaped gear (face gear) meshing with a spur gear. Previously popular with large size motors, the face gear is adopted for smaller motors for high precision, space savings, and high strength. |
Available with:
New Engineering Note: Stepper Motor Selection
|
There are a variety of stepper motors available in the market. The most popular type of motor is the hybrid type, which includes the permanent magnet from the permanent magnet type, and the tooth construction from the variable reluctance type. There are 2-phase, 5-phase, and high resolution designs. Motors can also be pre-assembled with additional options for different purposes. For example, there are motors with an electromagnetic brake, encoder, or gearhead.
So, when does it make sense to use a specific type of stepper motor?
|
|
Thank You For Stopping By Our Booth at Pack Expo
In case you missed us at Pack Expo, here's a peek at the brand new parallel delta robot demo that we showcased for the first time. Combining Oriental Motor's patented ABZO magneto-resistive sensor and patented low-loss lamination design with the unique
technology, servo-like performance can be achieved without the high cost associated with servo motors.
Order Our Latest Product Catalog For Free
|
New 2018 / 2019 Product Catalog #514 featuring:
- Latest Motion Control Products and Technology
- Pricing, Features, Specifications
- AC Motors, Brushless DC Motors, Stepper Motors, AlphaStep Hybrid Control Systems, Network Solutions and more...
|