Not rendering correctly? View this email as a web page here.
March 2019
newmotionnews.gif

Shortened Lead Time for IP66 Brushless Motors, New Engineering Note, Automate Show

Shortened Lead Time for IP66 Brushless Motors

IP66 BL5 motor

Oriental Motor is pleased to announce a new shortened lead time for IP66 rated brushless motors with watertight & dust proof connector cable.  Now they can ship within 3 business days.*  Available with either the BMU Series or the BLE2 Series drivers, these multi-functional motors can be used for applications such as conveyors, cappers, or grippers.

Features of IP66 Brushless Motors:

  • New connector structure (video)
  • Stainless steel shaft
  • Selectable cable outlet direction
*Imperial (inch) type parallel shaft geared models only.  Products ship from Chicago, IL.


Available with 2 Driver Options

Use with BMU Series drivers for simple speed control

Use with BMU Series drivers where ease of use or simple setup is important.

Use BMU Driver

Use with BLE2 driver for advanced speed control

Use with BLE2 Series drivers where advanced performance & control are required.

Use BLE2 Driver


New Engineering Note: Introduction to MEXE02 

MEXE02 support software
Learn More

 

The MEXE02 support software is a universal motion control and monitor software used with multiple stored data type products from Oriental Motor, such as stepper motor drivers or brushless DC motor drivers.  This post is useful for first-time users to gain a quick understanding of the software and what it can do.

Past posts: 
  • Bottle Capping with BLDC Motors
  • Improve Gripping Operation with Torque Limits
  • Simplified Position Control for Index Tables in Absolute Coordinates
  • Shorten Design Cycles for Mobile Robots

Next Trade Show

Automate Trade Show

Please stop by our booth and let our engineers find ways to help improve or simplify your next gen designs.

  • Alphastep Hybrid Control with Mechanical Absolute Sensor
  • High Torque Stepper Motors
  • Multi-axis Drivers
  • Compact Brushless Motors
  • Various Gear Options
  • New Robotic Demos

New call-to-action

April 8 ~ 11, 2019
McCormick Place
Chicago, IL
Booth 8132

Register for Free

Request Literature 

2018~2019
Product Catalog (#514)

Features, specifications and prices of standard AC motors, brushless motors, stepper motors, Alphastep Hybrid Control systems, network solutions and more...

Planetary Geared Stepper Motors Brochure (#524)

Features, specifications and prices of PKP Series high torque stepper motors with PLE Series planetary gearheads from Neugart for high load applications.

2018~2019 Product Catalog
PKP Series Stepper Motors with Neugart PLE Gearhead Catalog

Request Literature


Website | About Us | Videos | White Papers | Engineering Notes | Size a Motor

Need Help With Motors?